Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE100 DO
I.D. D(mm) | 100 | Outer diameter(mm) | 150 | Width(mm) | 70 |
---|---|---|---|---|---|
Maintenance | Version requiring maintenance | Seal | None open bearing | Weight(g) | 4300.0 |
EAN | 4012802529623 |
This page is Radial spherical plain bearings DO Series, part number GE100 DO.
You can find the detail information about specifications and dimensions on part number GE100 DO.