Bearing Components P10 Series (Part Numbers)

Bearing Components  P10 Series
[Specifications]
・Material: Leaded
・Internal diameter(mm): 18, 22, 48
・Outer diameter(mm): 32, 38, 74
・Width(mm): 1.5, 2

[Features]
・Absorbing and transferring axial forces coming from one direction
・Fixing moving components to each other
・Ensuring axial guidance accuracy over the entire service life
・P10 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAW18 P10
PAW22 P10
PAW48 P10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

1.67 €

1 4 Days 18321.56.04028977661280

2.08 €

1 4 Days 22381.59.04028977661341

6.93 €

1 4 Days 4874238.0-

Loading...

  1. 1

Basic information

Material Leaded Lubrication & Maintenance Maintenance-free. for dry-running applications Temperature range -200 to +280 °C

Tech Support