Manufacturer part number: GE40 UK2RS
Brand: ELGES
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 40 mm
Outer diameter: 62 mm
Width: 28 mm
Seal: -
Weight: 300.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE40 UK2RS
Maintenance | Maintenance-free version |
---|
This page is Radial spherical plain bearings UK2RS Series, part number GE40 UK2RS.
You can find the detail information about specifications and dimensions on part number GE40 UK2RS.
Part Number |
---|
GE45 UK2RS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Outer diameter (mm) | Width (mm) | Seal | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 45 | 68 | 32 | Lip seal on both sides | 390.0 | 4012802531992 |