Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GAL45 UK2RS
I.D. D(mm) | 45 | Connection screw direction | Left Screw | Outer diameter(mm) | 102 |
---|---|---|---|---|---|
Width(mm) | 32 | Maintenance | Maintenance-free version | Seal | Lip seal on both sides |
Thread type | Male thread | Weight(g) | 2600.0 | EAN | 4012802529203 |
This page is Rod End Bearings, Spherical Bearings UK2RS Series, part number GAL45 UK2RS.
You can find the detail information about specifications and dimensions on part number GAL45 UK2RS.