Flange Type TF / VA201 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FY55 TF/VA201

Part Number
FY55 TF/VA201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

278.55 €

1 4 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Fixing Threaded pins
Number of holes 4 Outer diameter(mm) 162 Temperature range -40 to +250 °C
Version Standard version Width(mm) 64.4 Weight(g) 3300

This page is Flange Type TF / VA201 Series, part number FY55 TF/VA201.
You can find the detail information about specifications and dimensions on part number FY55 TF/VA201.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360