Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GAL20 DO2RS
I.D. D(mm) | 20 | Connection screw direction | Left Screw | Outer diameter(mm) | 53 |
---|---|---|---|---|---|
Width(mm) | 16 | Maintenance | Version requiring maintenance | Thread type | Male thread |
Weight(g) | 310.0 | EAN | 4012802524697 |
This page is Rod ends DO2RS Series, part number GAL20 DO2RS.
You can find the detail information about specifications and dimensions on part number GAL20 DO2RS.