Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GIHNRK20 LO
I.D. D(mm) | 20 | Outer diameter(mm) | 47 | Width(mm) | 75.5 |
---|---|---|---|---|---|
Maintenance | Version requiring maintenance | Seal | None. open bearing | Thread type | Threaded clamping device |
Weight(g) | 400.0 | EAN | 4012802525557 |
This page is Rod ends LO Series, part number GIHNRK20 LO.
You can find the detail information about specifications and dimensions on part number GIHNRK20 LO.