Manufacturer part number: GAKR8 PB
Brand: ELGES
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 8 mm
Connection screw direction: Right Screw
Outer diameter: 24 mm
Width: 12 mm
Seal: None. open bearing
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GAKR8 PB
Part Number
|
---|
GAKR8 PB |
Part Number | Minimum order quantity | Volume Discount | I.D. D (mm) | Connection screw direction | Outer diameter (mm) | Width (mm) | Seal | Thread type | Weight (g) | EAN | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 8 | Right Screw | 24 | 12 | None. open bearing | Male thread | 38.0 | 4012802524536 |
Loading...
Maintenance | Version requiring maintenance |
---|
This page is Rod ends PB Series, part number GAKR8 PB.
You can find the detail information about specifications and dimensions on part number GAKR8 PB.
Part Number |
---|
GAKL25 PB |
GIKR16 PB |
GIKR5 PB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Connection screw direction | Outer diameter (mm) | Width (mm) | Seal | Thread type | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 25 | Left Screw | 60 | 31 | None open bearing | Male thread | 640.0 | 4012802524062 | ||
- | 1 | Quote | 16 | Right Screw | 42 | 85 | None. open bearing | Female thread | 220.0 | 4012802526066 | ||
- | 1 | Quote | 5 | Right Screw | 18 | 36 | None. open bearing | Female thread | 16.0 | 4012802526195 |