Manufacturer part number: GAKR5 PW
Brand: ELGES
Price: Please contact the support for quotation
Delivery time: Quote
Connection screw direction: Right Screw
Seal: None. open bearing
Weight: 20.0 g
EAN: 4012802524444
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GAKR5 PW
I.D. D(mm) | 5 | Outer diameter(mm) | 18 | Width(mm) | 8 |
---|---|---|---|---|---|
Maintenance | Maintenance-free version | Thread type | Male thread |
This page is Rod ends PW Series, part number GAKR5 PW.
You can find the detail information about specifications and dimensions on part number GAKR5 PW.
Part Number |
---|
GAKL5 PW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection screw direction | Seal | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Left Screw | None open bearing | 13.0 | 4012802524154 |