Rod ends UK Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAR10 UK

Part Number
GAR10 UK
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 10 Connection screw direction Right Screw Outer diameter(mm) 29
Width(mm) 9 Maintenance Maintenance-free version Seal None. open bearing
Thread type Male thread Weight(g) 51.0 EAN 4012802523591

This page is Rod ends UK Series, part number GAR10 UK.
You can find the detail information about specifications and dimensions on part number GAR10 UK.

Tech Support