Rod ends UK2RS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAR60 UK2RS

Part Number
GAR60 UK2RS
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 60 Connection screw direction Right Screw Outer diameter(mm) 135
Width(mm) 44 Maintenance Maintenance-free version Seal Lip seal on both sides
Thread type Male thread Weight(g) 5940.0 EAN 4012802528961

This page is Rod ends UK2RS Series, part number GAR60 UK2RS.
You can find the detail information about specifications and dimensions on part number GAR60 UK2RS.

Tech Support