Deep groove ball bearings / single row / 2RS / 2RSTV / NKE BEARINGS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2210-2RSTV
2211 -2RSTV
2214 -2RSTV
2302 -2RSTV
2305-2RSTV
2306 -2RSTV
2307 -2RSTV
2308 -2RSTV
2310 -2RSTV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

45.03 €

1 4 Days 5090239008745710346600

56.30 €

1 4 Days 55100259008745708442800.0

106.59 €

1 4 Days 701253190087457377181600.0

25.70 €

1 4 Days 1542179008745119064130

33.60 €

1 4 Days 2562249008745733703370.0

42.50 €

1 4 Days 3072279008745720444550

50.37 €

1 4 Days 3580319008745711817740.0

61.85 €

1 4 Days 40903390087457379161000

96.17 €

1 4 Days 501104090087457003471780.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Seal Contact seals on both sides Temperature range -30 to +100 °C

Tech Support