Deep groove ball bearings / Double Row / BTV / φ17, φ65 / NKE BEARINGS (Part Numbers)

Deep groove ball bearings / Double Row / BTV / φ17, φ65 / NKE BEARINGS
[Specifications]
・Materials of Inner and Outer Ring: Steel
・I.D. D (φ) : 17, 65
・Number of Bearing Ring Rows: Double row
・Cage: Polyamide cage
・Seal: None. Open bearing
・Accuracy (JIS) : Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4203 BTV
4213 BTV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

15.30 €

1 4 Days 174016900874514287198.0

81.12 €

1 4 Days 651203190087451431441600.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None. open bearing Temperature range -20 to +120 °C

Tech Support