Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 80 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 170 | Rolling Element Material | Steel | Bore | Tapered bore (1:12) |
Cage | Sheet steel cage | Clearance | Slightly increased radial clearance | Seal | None. open bearing |
Temperature range | -30 to +150 °C |