Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S61816 -2RS
Part Number
|
---|
S61816 -2RS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | Arrangement | Contact angle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.70 € | 1 | 4 Days | Stainless Steel | Grade 0 | 80 | 100 | 10 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 150.0 | - | - |
Loading...
This page is Deep groove ball bearings / single row / 2RS / 2RS / ZEN, part number S61816 -2RS.
You can find the detail information about specifications and dimensions on part number S61816 -2RS.
Configure
Basic Attributes
Arrangement
Contact angle
Type
Materials of Inner and Outer Ring
Accuracy (JIS)
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Number of Bearing Ring Rows
Rolling Element Material
Bore
Cage
Clearance
Current insulation
Outer ring
Seal
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1635-2RS |
17287 -2RS |
2205 -2RS |
S61826 -2RS |
S61908-2RS |
S6216 -2RS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | Arrangement | Contact angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.87 € | 1 | 4 Days | Steel | Grade 0 | 19.05 | 44.45 | 12.7 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 84.0 | - | - | ||
6.40 € | 1 | 4 Days | Steel | - | 17 | 28 | 7 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 15.0 | - | - | ||
8.32 € | 1 | 4 Days | Steel | Grade 0 | 25 | 52 | 18 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | Contact seals on both sides | -30 to +100 °C | 155.0 | - | - | ||
274.78 € | 1 | 4 Days | Stainless Steel | Grade 0 | 130 | 165 | 18 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 784.0 | - | - | ||
14.42 € | 1 | 4 Days | Stainless Steel | Grade 0 | 40 | 62 | 12 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 132.0 | - | - | ||
124.47 € | 1 | 4 Days | Stainless Steel | Grade 0 | 80 | 140 | 26 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 1400.0 | - | - |