Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | Arrangement | Contact angle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.75 € | 1 | 4 Days | Steel | Grade 0 | 15 | 26 | 7 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 20.0 | - | - | ||
1.22 € | 1 | 4 Days | Steel | Grade 0 | 9.525 | 22.225 | 8.731 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 10.0 | - | - | ||
99,999.00 € | 1 | 4 Days | Steel | Grade 0 | 10 | 28 | 8 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 22.0 | - | - | ||
3.87 € | 1 | 4 Days | Steel | Grade 0 | 19.05 | 44.45 | 12.7 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 84.0 | - | - | ||
6.40 € | 1 | 4 Days | Steel | - | 17 | 28 | 7 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 15.0 | - | - | ||
8.32 € | 1 | 4 Days | Steel | Grade 0 | 25 | 52 | 18 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | Contact seals on both sides | -30 to +100 °C | 155.0 | - | - | ||
16.43 € | 1 | 4 Days | Steel | Grade 0 | 45 | 85 | 23 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | Contact seals on both sides | -30 to +100 °C | 572.0 | - | - | ||
6.82 € | 1 | 4 Days | Steel | Grade 0 | 20 | 52 | 21 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | Contact seals on both sides | -30 to +100 °C | 206.0 | - | - | ||
11.65 € | 1 | 4 Days | Steel | Grade 0 | 25 | 62 | 24 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | Contact seals on both sides | -30 to +100 °C | 235.0 | - | - | ||
29.71 € | 1 | 4 Days | Steel | Grade 0 | 70 | 90 | 15 | Double Row | Steel | - | Polyamide cage | Normal radial clearance | - | - | Lip seal on both sides | -20 to +120 °C | 227.0 | Standard version | Without indication. usually 30-40 degrees | ||
4.12 € | 1 | 4 Days | Steel | Grade 0 | 10 | 30 | 14 | Double Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 60.0 | - | - | ||
10.72 € | 1 | 4 Days | Steel | Grade 0 | 75 | 115 | 20 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 644.0 | - | - | ||
2.96 € | 1 | 4 Days | Steel | Grade 0 | 20 | 27 | 4 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 6.0 | - | - | ||
8.43 € | 1 | 4 Days | Steel | Grade 0 | 45 | 55 | 6 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 25.0 | - | - | ||
1.16 € | 1 | 4 Days | Steel | Grade 0 | 12 | 21 | 5 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 7.0 | - | - | ||
1.65 € | 1 | 4 Days | Steel | Grade 0 | 20 | 32 | 7 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 18.0 | - | - | ||
28.80 € | 1 | 4 Days | Steel | Grade 0 | 105 | 130 | 13 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 330.0 | - | - | ||
331.25 € | 1 | 4 Days | Steel | Grade 0 | 260 | 320 | 28 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 4900.0 | - | - | ||
1.76 € | 1 | 4 Days | Steel | Grade 0 | 20 | 37 | 9 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 40.0 | - | - | ||
68.84 € | 1 | 4 Days | Steel | Grade 0 | 130 | 180 | 24 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 1610.0 | - | - | ||
5.68 € | 1 | 4 Days | - | - | 19.05 | 40 | 12 | - | - | - | - | - | - | - | - | - | 80.0 | - | - | ||
7.74 € | 1 | 4 Days | Steel | Grade 0 | 45 | 85 | 19 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 420.0 | - | - | ||
8.62 € | 1 | 4 Days | Steel | Grade 0 | 50 | 90 | 20 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 478.0 | - | - | ||
43.22 € | 1 | 4 Days | Steel | Grade 0 | 100 | 180 | 34 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 3142.0 | - | - | ||
87.85 € | 1 | 4 Days | Steel | Grade 0 | 130 | 230 | 40 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 6045.0 | - | - | ||
5.17 € | 1 | 4 Days | Steel | Grade 0 | 35 | 72 | 23 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 393.0 | - | - | ||
- | 1 | Quote | Steel | Grade 0 | 10 | 35 | 17 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 60.0 | - | - | ||
- | 1 | Quote | Steel | Grade 0 | 55 | 120 | 43 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 1990.0 | - | - | ||
99,999.00 € | 1 | 4 Days | Steel | Grade 0 | 3 | 10 | 4 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 2.0 | - | - | ||
3.38 € | 1 | 4 Days | Steel | Grade 0 | 20 | 52 | 15 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 145.0 | - | - | ||
4.70 € | 1 | 4 Days | Steel | Grade 0 | 25 | 62 | 17 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 235.0 | - | - | ||
2.48 € | 1 | 4 Days | Steel | Grade 0 | 25 | 47 | 16 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 80.0 | - | - | ||
6.53 € | 1 | 4 Days | Steel | Grade 0 | 30 | 72 | 19 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 345.0 | - | - | ||
8.23 € | 1 | 4 Days | Steel | Grade 0 | 35 | 80 | 21 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 464.0 | - | - | ||
10.78 € | 1 | 4 Days | Steel | Grade 0 | 40 | 90 | 23 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 636.0 | - | - | ||
25.57 € | 1 | 4 Days | Steel | Grade 0 | 60 | 130 | 31 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 1790.0 | - | - | ||
47.48 € | 1 | 4 Days | Steel | Grade 0 | 75 | 160 | 37 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 3061.0 | - | - | ||
1.97 € | 1 | 4 Days | Steel | Grade 0 | 17 | 26 | 7 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 9.0 | - | - | ||
4.50 € | 1 | 4 Days | Steel | Grade 0 | 20 | 32 | 10 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 25.0 | - | - | ||
1.43 € | 1 | 4 Days | Steel | - | 8 | 28 | 9 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 28.0 | - | - | ||
12.86 € | 1 | 4 Days | Steel | Grade 0 | 25 | 80 | 21 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 517.0 | - | - | ||
23.37 € | 1 | 4 Days | Steel | Grade 0 | 50 | 130 | 31 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 1896.0 | - | - | ||
86.95 € | 1 | 4 Days | Steel | Grade 0 | 70 | 170 | 42 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 4879.0 | - | - | ||
1.29 € | 1 | 4 Days | Steel | - | 3 | 7 | 3 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 1.0 | - | - | ||
0.57 € | 1 | 4 Days | Steel | Grade 0 | 8 | 19 | 6 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 8.0 | - | - | ||
4.09 € | 1 | 4 Days | Steel | Grade 0 | 15 | 32 | 9 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Contact seals on both sides | -20 to +120 °C | 30.0 | - | - | ||
2.22 € | 1 | 4 Days | Steel | Grade 0 | 5 | 11 | 5 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Contact seals on both sides | -20 to +120 °C | 2.0 | - | - | ||
1.37 € | 1 | 4 Days | Steel | Grade 0 | 6 | 13 | 5 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Contact seals on both sides | -20 to +120 °C | 44.0 | - | - | ||
1.30 € | 1 | 4 Days | Steel | Grade 0 | 5 | 13 | 4 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Contact seals on both sides | -20 to +120 °C | 3.0 | - | - | ||
99,999.00 € | 1 | 4 Days | Steel | Grade 0 | 6 | 15 | 5 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Contact seals on both sides | -20 to +120 °C | 4.0 | - | - | ||
1.98 € | 1 | 4 Days | Steel | Grade 0 | 6.35 | 15.875 | 4.987 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Contact seals on both sides | -20 to +120 °C | 5.0 | - | - | ||
1.11 € | 1 | 4 Days | Steel | Grade 0 | 4 | 10 | 4 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 2.0 | - | - | ||
0.70 € | 1 | 4 Days | Steel | Grade 0 | 6 | 12 | 4 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 2.0 | - | - | ||
1.54 € | 1 | 4 Days | Steel | Grade 0 | 9.525 | 22.225 | 7.142 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 12.0 | - | - | ||
19.67 € | 1 | 4 Days | Stainless Steel | Grade 0 | 40 | 68 | 9 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 120.0 | - | - | ||
5.06 € | 1 | 4 Days | Stainless Steel | Grade 0 | 12 | 30 | 8 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Contact seals on both sides | -20 to +120 °C | 23.0 | - | - | ||
20.43 € | 1 | 4 Days | Stainless Steel | Grade 0 | 10 | 30 | 14 | - | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | Contact seals on both sides | -30 to +100 °C | 35.0 | - | - | ||
28.24 € | 1 | 4 Days | Stainless Steel | Grade 0 | 20 | 47 | 18 | - | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | Contact seals on both sides | -30 to +100 °C | 140.0 | - | - | ||
33.87 € | 1 | 4 Days | Stainless Steel | Grade 0 | 25 | 52 | 18 | - | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | Contact seals on both sides | -30 to +100 °C | 165.0 | - | - | ||
- | 1 | Quote | Stainless Steel | Grade 0 | 17 | 47 | 19 | - | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | Contact seals on both sides | -30 to +100 °C | 155.0 | - | - |
Loading...
Configure
Basic Attributes
Materials of Inner and Outer Ring
Accuracy (JIS)
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Number of Bearing Ring Rows
Rolling Element Material
Bore
Cage
Clearance
Current insulation
Outer ring
Seal
Temperature range
Weight(g)
Arrangement
Contact angle
Type
Filter by standard shipping days
Optional Attributes