Radial insert ball bearings / single row / FDA / series FDA / ZEN (Part Numbers)

Radial insert ball bearings / single row / FDA / series FDA / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Stainless Steel
・Number of Bearing Ring Rows: single row
・Cage: Polyamide cage
・Accuracy (JIS): Grade 0
・I.D. D (φ) : 25, 31.75, 40
・Seal: Contact seals on both sides
・Fixing: Threaded pins
・Version: Food-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SSB205 FDA
SSB208 FDA
SUC206-20 FDA
SUC207-20 FDA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
Inner ring

19.30 €

1 4 Days 25--160.0Widened inner ring on one side

28.82 €

1 4 Days 408034580.0Widened inner ring on one side

27.00 €

1 4 Days 31.756238.1340.0Widened inner ring on both sides

40.37 €

1 4 Days 31.757220500.0Widened inner ring on both sides

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel Accuracy  (JIS) Grade 0 Rolling Element Material Stainless Steel
Bore Cylindrical bore Outer ring Spherical Seal Contact seals on both sides
Temperature range -20 to +120 °C Fixing Threaded pins Version Food-approved

Tech Support