Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
204 PY3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 16.027 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 45.225 | Width B(mm) | 18.67 | Rolling Element Material | Steel |
Bore | Cylindrical bore | Outer ring | Spherical | Seal | Contact seals on both sides |
Temperature range | -20 to +120 °C | Weight(g) | 126.0 | Fixing | No additional mounting option |
Inner ring | No widened inner ring |