Deep groove ball bearings / single row / ZC3 / ZEN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6005 -ZC3

Part Number
S6005 -ZC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.80 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 25
Outer Diameter D(φ) 47 Width B(mm) 12 Number of Bearing Ring Rows Single Row
Rolling Element Material Stainless Steel Clearance Slightly increased radial clearance Temperature range -40 to +250 °C
Weight(g) 800.0

This page is Deep groove ball bearings / single row / ZC3 / ZEN, part number S6005 -ZC3.
You can find the detail information about specifications and dimensions on part number S6005 -ZC3.

Tech Support