Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6044 M
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 220 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 340 | Width B(mm) | 56 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None. open bearing | Temperature range | -20 to +150 °C | Weight(g) | 17596.0 |
This page is Deep groove ball bearings / single row / 6044 M / ZEN, part number 6044 M.
You can find the detail information about specifications and dimensions on part number 6044 M.