Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KH0824 PP |
KH2030 PP |
KH3050 PP |
KH4060 PP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Outer Diameter D (φ) | Series | Weight (g) | Width (mm) | |
---|---|---|---|---|---|---|---|---|---|
4.93 € | 1 | 4 Days | 8 | 15 | 8 series | 12.0 | 24 | ||
7.93 € | 1 | 4 Days | 20 | 28 | 20 series | 33.0 | 30 | ||
9.10 € | 1 | 4 Days | 30 | 40 | 30 series | 95 | 50 | ||
12.65 € | 1 | 4 Days | 40 | 52 | 40 series | 182.0 | 60 |
Loading...
Angle compensation | Without misalignment compensation | Material | Standard bearing steel | Seal | Sealed on all sides |
---|---|---|---|---|---|
Temperature range | -30 to +80 °C | Version | Closed version |