Inner rings R6 Series (Part Numbers)

Inner rings  R6 Series
[Specifications]
・Inner dimension(mm): 35-130
・Outer dimension(mm): 49.7-148
・Width(mm): 22-36

Bearing inner ring, R6 Series.

[Features]
・Lubrication hole: Without lubrication groove
・Raceway: Finely finished with flattened end faces
・Surface: No twist-free grinding

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BI2040 R6
BI2105 R6
BI2130 R6
BI3035 R6
BI3040 R6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner dimension
(mm)
Outer dimension
(mm)
Weight
(g)
Width
(mm)

48.09 €

1 4 Days 4049.7115.022

258.49 €

1 4 Days 105119.2620.032

378.71 €

1 4 Days 1301481045.034

122.63 €

1 4 Days 3549.7260.036

129.83 €

1 4 Days 4055.4321.036

Loading...

  1. 1

Basic information

Lubrication hole Without lubrication groove Raceway Finely finished with flattened end faces Surface No twist-free grinding

Tech Support