Track rollers / Spherical Outer Ring / Single row bearing / Stainless Steel / Roller Outer Diameter D(φ) 10-16 (Part Numbers)

Track rollers / Spherical Outer Ring / Single row bearing / Stainless Steel / Roller Outer Diameter D(φ) 10-16
[Specifications]
・Ball rows: Single row bearing
・Ball rows: Single row bearing
・Material: Stainless Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FPL310
GC12
GCL13
GCL16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Inner dimension
(mm)
Weight
(g)

69.68 €

1 4 Days 108.734.0

62.57 €

1 4 Days 129.5511.0

68.28 €

1 4 Days 139.5511.0

-

1 Quote 1612.2621.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Stainless Steel Ball rows Single row bearing
Cage None. full complement needle bearing Seal None. open bearing Temperature range -20 to +120 °C

Tech Support