Track rollers EE Series (Part Numbers)

Track rollers  EE Series
[Specifications]
・Roller Type: Spherical Outer Ring
・Material: Stainless Steel
・Ball rows: Single row bearing
・EE Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FG4080 EE
FGL2047 EE
FGL824 EE
GC28 EE
GC30 EE
GC35 EE
GCL24 EE
GCR16 EE
GCR24 EE
GCR30 EE
GCR35 EE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Inner dimension
(mm)
Weight
(g)

-

1 Quote 803240890.0

112.25 €

1 4 Days 472520295.0

-

1 Quote 2413837.0

-

1 Quote 2836.71088.0

-

1 Quote 3015.212115.0

-

1 Quote 3519.616208.0

-

1 Quote 2413.21067.0

-

1 Quote 1612.2624.0

99,999.00 €

1 4 Days 2413.21072.0

-

1 Quote 3015.212123.0

-

1 Quote 3519.616220.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Stainless Steel Ball rows Single row bearing
Cage None. full complement needle bearing Seal Cover on both sides Temperature range -20 to +120 °C

Tech Support