Minature ball runner block / Stainless steel / R0442 / R0443 (Part Numbers - CAD Download)

Minature ball runner block / Stainless steel / R0442 / R0443
  • Volume Discount
The miniature version of the ball rail system has been developedspecifically for the precision engineering sector, i.e. for the production ofoptical or electronic data processing devices, where rolling-element linearmotion guideways of extremely compact dimensions and high loadcapacity are required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Minature ball runner block



Formats of Minature ball runner block
 

221303469594_EN

SNS – slimline, normal, standard height, R0442 ... ..

221303469594_EN

BNS – wide, normal, standard height, R0443 ... ..

 

SNS – slimline, normal, standard height, R0442 ... ..

221303469594_EN

Features and Ordering

All steel parts of the runner block are made of corrosion-resistant, martensitic steel.
The runner blocks are delivered mounted on arbors.
 

Part numbers for runner blocks
Standard seals: low-friction seals.
Part number: R0442 ... 01 (see table)

Special versions:
Runner blocks are also available:
– with N seals (excellent wiping action)
   Sizes 15 and 20 have additional longitudinal seals for full sealing.
   Part number: R0442 ... 00 (otherwise as per table)
– without basic lubrication for individual lubrication.
   – sizes 15 and 20 additionally with N seals and longitudinal seals
      Part number: R0442 ... 40 (otherwise as per table)
   – with low-friction seals
      Part number: R0442 ... 41 (otherwise as per table)
SizeAccuracy classPart numbers for runner blocks
  Clearance
9
Preload
1
7P-R0442 712 01
HR0442 793 01R0442 713 01
NR0442 794 01-
9/M3PR0442 812 01
HR0442 893 01R0442 813 01
NR0442 894 01
12PR0442 212 01
HR0442 293 01R0442 213 01
NR0442 294 01
15PR0442 512 01
HR0442 593 01R0442 513 01
NR0442 594 01
20PR0442 012 01
HR0442 093 01R0442 013 01
NR0442 094 01
 
Ordering example 1:
Runner block size 12, accuracy class P, preloaded,
standard seals
Ordering data: R0442 212 01

Ordering example 2:
Runner block size 7, accuracy class H, clearance,
N seals
Ordering data: R0442 793 00
Ordering example 3:
Runner block size 15, accuracy class H, preloaded,
N seals and longitudinal seals, no basic lubrication
Ordering data: R0442 513 40

Ordering example 4:
Runner block size 9/M3, accuracy class N, clearance,
standard seals, no basic lubrication
Ordering data: R0442 894 41
 

Dimensional Drawing and Specifications

221303469594_EN

SizeDimensions (mm)
AA2A3BB1B2HH11)H12)V1E1E2KN3N5S2
71775.024.014.986.52.01282.5M2
9/M32095.531.020.7108.02.815103.0M3
1227127.534.821.61310.03.320153.5M3
1532158.543.027.246.01612.012.654.7252044.02.1M3
20462013.066.045.169.02517.518.157.0383846.03.1M4

1) Without longitudinal seal
2) With longitudinal seal
 

SizeWeight
Runner block (g)
Load capacities (N)Load moments (Nm)

221303469594_EN

221303469594_EN

221303469594_EN

C1)C01)Mt2)Mt02)ML2)ML02)
7986014003.15.11.93.2
9/M316118021005.49.63.66.4
12332310347013.720.67.911.8
15474200626031.246.318.327.0
2017779001223081.4126.051.780.0

1) Calculated values conforming to DIN 636, Part 2
2) Calculated values (based on C, C0)


Determination of the dynamic load capacities and moments is based on a travel life of 100,000 m.
Often only 50,000 m are actually stipulated. For comparison: Multiply values CMt and ML from the table by 1.26.

BNS – wide, normal, standard height, R0443 ... ..

221303469594_EN

Features and Ordering

All steel parts of the runner block are made of corrosion-resistant, martensitic steel.
The runner blocks are delivered mounted on arbors. 
 

Part numbers for runner blocks
Standard seals: low-friction seals.
Part number: R0443 ... 01 (see table)

Special versions:
Runner blocks are also available:
– with N seals (excellent wiping action) and longitudinal seals for full sealing.
   Part number: R0443 ... 00 (otherwise as per table)
– without basic lubrication for individual lubrication.
   – with N seals and longitudinal seals
      Part number: R0443 ... 40 (otherwise as per table)
   – with low-friction seals
      Part number: R0443 ... 41 (otherwise as per table)
SizeAccuracy classPart numbers for runner blocks
  Clearance
9
Preload
1
9/M3PR0443 812 01
HR0443 893 01R0443 813 01
NR0443 894 01
12PR0443 212 01
HR0443 293 01R0443 213 01
NR0443 294 01
15PR0443 512 01
HR0443 593 01R0443 513 01
NR0443 594 01
 
Ordering example 1:
Runner block size 12, accuracy class P, preloaded, 
standard seals
Ordering data: R0443 212 01

Ordering example 2:
Runner block size 12, accuracy class H, clearance, 
N seals
Ordering data: R0443 293 00
Ordering example 3:
Runner block size 15, accuracy class H, preloaded, 
N seals and longitudinal seals, no basic lubrication
Ordering data: R0443 513 40

Ordering example 4:
Runner block size 9/M3, accuracy class N, clearance, 
standard seals, no basic lubrication
Ordering data: R0443 894 41
 

Dimensional Drawing and Specifications

221303469594_EN

SizeDimensions (mm)
AA2A3BB1B2HH11)H12)V1E1E2KN3N5S2
9/M330186.039.031.3129.09.652.821123.2M3
1240248.044.534.51410.010.653.328154.0M3
1560429.055.545.058.51612.012.654.7452044.52.1M4

1) Without longitudinal seal
2) With longitudinal seal
 

SizeWeight
Runner block (g)
Load capacities (N)Load moments (Nm)

221303469594_EN

221303469594_EN

221303469594_EN

C1)C01)Mt2)Mt02)ML2)ML02)
9/M3261920333015.927.67.412.9
12513200534037.963.214.323.9
1511052858610107.0174.030.049.0

1) Calculated values conforming to DIN 636, Part 2
2) Calculated values (based on C, C0)


Determination of the dynamic load capacities and moments is based on a travel life of 100,000 m.
Often only 50,000 m are actually stipulated. For comparison: Multiply values CMt and ML from the table by 1.26.

Part Number
R044209301
R044221301
R044229301
R044229401
R044251301
R044259301
R044259401
R044271301
R044279300
R044279301
R044281301
R044289301
R044289401
R044351301
R044359401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Type Rail Width
(mm)
Mounting Height H
(mm)
Preload Accuracy Nominal Part Number Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(Nm)
Allowable Static Moment MB
(Nm)
Allowable Static Moment MC
(Nm)

106.72 €

1 Available 70 Days standard Rail2025ClearanceHigh Grade (high)207900122308080126

56.14 €

1 Available 70 Days standard Rail1213StandardHigh Grade (high)122910437225.925.914.8

56.16 €

1 Available 70 Days standard Rail1213ClearanceHigh Grade (high)122910437225.925.914.8

53.46 €

1 Available 70 Days standard Rail1213ClearanceNormal Grade (normal)122910437225.925.914.8

77.40 €

1 Available 70 Days standard Rail1516StandardHigh Grade (high)155292788758.358.334

77.40 €

1 Available 70 Days standard Rail1516ClearanceHigh Grade (high)155292788758.358.334

73.66 €

1 Available 70 Days standard Rail1516ClearanceNormal Grade (normal)155292788758.358.334

50.76 €

1 Available 70 Days standard Rail78StandardHigh Grade (high)7108417646.46.44

50.76 €

1 Available 70 Days standard Rail78ClearanceHigh Grade (high)7108417646.46.44

50.76 €

1 Available 70 Days standard Rail78ClearanceHigh Grade (high)7108417646.46.44

53.35 €

1 Available 70 Days standard Rail910StandardHigh Grade (high)9/M31487264612128

53.35 €

1 Available 70 Days standard Rail910ClearanceHigh Grade (high)9/M31487264612128

50.83 €

1 Available 70 Days standard Rail910ClearanceNormal Grade (normal)9/M31487264612128

93.39 €

1 Available 70 Days Wide4216StandardHigh Grade (high)15528586104949174

88.95 €

1 Available 70 Days Wide4216ClearanceNormal Grade (normal)15528586104949174

Loading...

  1. 1

Download (PDF)

  • BOSCH REXROTHLink to the website.

Basic information

Set / Single Item Block only Block Type Miniature Runner Block No. of Blocks 1
Material Stainless Steel Ball Arrangement Standard Rolling Element Ball

Tech Support