Electric Actuator, Guide Rod Slider, Belt Drive, LEL Series (Part Numbers)

Electric Actuator, Guide Rod Slider, Belt Drive, LEL Series
· Compact and lightweight.
· Perfect for use with 2-colour indication solid state auto switches: Series D-M9 and D-M9W.
· Adjustable position, speed and positioning.
· Compatible encoders: LECP6, LECP1.
· RoHS & CE Compliant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEL25LT-1000-R36P1
LEL25LT-300-R36P1
LEL25LT-500-R36P1
LEL25LT-600-R36P1
LEL25MT-1000-R36P1
LEL25MT-300-R36P1
LEL25MT-400-R36P1
LEL25MT-600-R36P1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Bearing

1,252.37 €

1 4 Days 1000Ball bushing bearing

1,088.29 €

1 26 Days 300Ball bushing bearing

1,135.17 €

1 4 Days 500Ball bushing bearing

1,158.60 €

1 4 Days 600Ball bushing bearing

1,139.86 €

1 4 Days 1000Sliding bearing

1,008.61 €

1 4 Days 300Sliding bearing

1,027.34 €

1 4 Days 400Sliding bearing

1,064.87 €

1 4 Days 600Sliding bearing

Loading...

  1. 1

Basic information

Motor options None Actuator/cable type Robotic flexible cable Controller/driver type LECP6/LECA6, PNP, step data input type
I/O cable length / communication plug(m) 1.5 Controller/driver mounting method Screw

Tech Support