Electric Actuator, Miniature Rod Type, LEPY Series (Part Numbers)

Electric Actuator, Miniature Rod Type, LEPY Series
· Compact and lightweight.
· Ability to simple mount from various directions.
· Adjustable position, speed and positioning.
· Compatible encoders: LECP6, LECP1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEPY6J-25-R36P1
LEPY6J-50-R36P1
LEPY6K-50-R36P1
LEPY10J-25-R36P1
LEPY10J-50-R36P1
LEPY10K-25-R36P1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Lead
(mm)
Size

944.54 €

1 4 Days 2586

966.43 €

1 4 Days 5086

966.43 €

1 4 Days 5046

951.09 €

1 4 Days 251010

972.97 €

1 4 Days 501010

951.09 €

1 4 Days 25510

Loading...

  1. 1

Basic information

Motor type Basic Motor mounting position Top Actuator/cable type Robotic flexible cable
Controller/driver type LECP6/LECA6, PNP, step data input type I/O cable length / communication plug(m) 1.5 Controller/driver mounting method Screw

Tech Support