Thermo-Chiller, Standard Type, Air-Cooled, 400 V, HRS100 / 150 Series (Part Numbers)

Thermo-Chiller, Standard Type, Air-Cooled, 400 V, HRS100 / 150 Series
· Air-cooled refrigeration standard type Thermo-chiller.
· Maximum cooling/heating capacity: 10.0/1.7 kW (HRS100), 15.0/2.5 kW (HRS150).
· Temperature stability: ±1.0 ºC.
· Temperature range: 5 to 35 ºC.
· Outdoor installation: IPX4.
· Applicable fluid: clear water, Ethylene glycol aqueous solution, deionised water.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRS100-AF-40

Part Number
HRS100-AF-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19,947.84 €

1 39 Days

Loading...

  1. 1

Basic information

Cooling capacity 9.0/9.5 kW (50/60 Hz) Piping thread type G with PT-G conversion fitting set

This page is Thermo-Chiller, Standard Type, Air-Cooled, 400 V, HRS100 / 150 Series, part number HRS100-AF-40.
You can find the detail information about specifications and dimensions on part number HRS100-AF-40.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360