Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Type of Auto Switch Mounting | Lock unit magnet | |
---|---|---|---|---|---|---|---|---|
66.18 € | 1 | 4 Days | 32 | 30 | None | None | ||
66.18 € | 1 | 4 Days | 32 | 40 | None | None | ||
67.35 € | 1 | 4 Days | 32 | 50 | None | None | ||
70.48 € | 1 | 4 Days | 32 | 80 | None | None | ||
75.19 € | 1 | 4 Days | 32 | 125 | None | None | ||
78.32 € | 1 | 4 Days | 32 | 160 | None | None | ||
92.61 € | 1 | 7 Days | 32 | 300 | None | None | ||
87.71 € | 1 | 4 Days | 40 | 40 | None | None | ||
89.06 € | 1 | 4 Days | 40 | 50 | None | None | ||
92.90 € | 1 | 4 Days | 40 | 80 | None | None | ||
108.11 € | 1 | 4 Days | 40 | 200 | None | None | ||
120.85 € | 1 | 4 Days | 40 | 300 | None | None | ||
71.97 € | 1 | 4 Days | 32 | 10 | Band mounting | Built-in magnet | ||
73.66 € | 1 | 4 Days | 32 | 25 | Band mounting | Built-in magnet | ||
74.97 € | 1 | 4 Days | 32 | 40 | Band mounting | Built-in magnet | ||
76.15 € | 1 | 4 Days | 32 | 50 | Band mounting | Built-in magnet | ||
79.27 € | 1 | 4 Days | 32 | 80 | Band mounting | Built-in magnet | ||
81.27 € | 1 | 4 Days | 32 | 100 | Band mounting | Built-in magnet | ||
84.00 € | 1 | 4 Days | 32 | 125 | Band mounting | Built-in magnet | ||
87.11 € | 1 | 4 Days | 32 | 160 | Band mounting | Built-in magnet | ||
91.13 € | 1 | 4 Days | 32 | 200 | Band mounting | Built-in magnet | ||
96.26 € | 1 | 4 Days | 32 | 250 | Band mounting | Built-in magnet | ||
101.40 € | 1 | 16 Days | 32 | 300 | Band mounting | Built-in magnet | ||
97.10 € | 1 | 4 Days | 40 | 10 | Band mounting | Built-in magnet | ||
99.32 € | 1 | 4 Days | 40 | 15 | Band mounting | Built-in magnet | ||
99.32 € | 1 | 4 Days | 40 | 25 | Band mounting | Built-in magnet | ||
102.21 € | 1 | 4 Days | 40 | 50 | Band mounting | Built-in magnet | ||
106.06 € | 1 | 4 Days | 40 | 80 | Band mounting | Built-in magnet | ||
108.40 € | 1 | 7 Days | 40 | 100 | Band mounting | Built-in magnet | ||
111.60 € | 1 | 4 Days | 40 | 125 | Band mounting | Built-in magnet | ||
116.08 € | 1 | 4 Days | 40 | 160 | Band mounting | Built-in magnet | ||
121.27 € | 1 | 4 Days | 40 | 200 | Band mounting | Built-in magnet | ||
127.23 € | 1 | 9 Days | 40 | 250 | Band mounting | Built-in magnet |
Loading...
Cushion | Rubber bumper | Auto Switch | No Switch | Head Cover Port Position | Double end boss-cut |
---|---|---|---|---|---|
Bellows | Without rod boot |
Configure
Basic Attributes
Cylinder I.D: D(Ø)
Stroke: L(mm)
Type of Auto Switch Mounting
Lock unit magnet
Type
Filter by standard shipping days
Optional Attributes