Water Regulator, WR110 Series (Part Numbers - CAD Download)

Water Regulator, WR110 Series
· Pressure adjustment of water line.
· Set pressure range: 0,08 to 0,39 MPa / 0,05 to 0,69 MPa.
· Locking system.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WR110-02-X224

Part Number
WR110-02-X224
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.16 €

1 39 Days

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Applicable Fluid Water Supply Side, Connection Type Rc
Supply Side Connection Diameter 1/4 Control Side Connection Types Rc Control Side Connection Diameter 1/4
Set Pressure 0.08 to 0.39 MPa

This page is Water Regulator, WR110 Series, part number WR110-02-X224.
You can find the detail information about specifications and dimensions on part number WR110-02-X224.

Tech Support