Flame Resistant, One-Touch Fitting, 45°Male Elbow, KRK Series (Part Numbers)

Flame Resistant, One-Touch Fitting, 45°Male Elbow, KRK Series
· Effective when piping is in a confined space
· Release collar allows easy removal of tubing without damaging the tube
· Ideal for areas where weld splatter is generated
· Flame resistant material
· Maximum operating pressure of 1.0MPa

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KRK06-01S
KRK06-02S
KRK08-01S
KRK08-02S
KRK10-01S
KRK10-02S
KRK10-03S
KRK12-02S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Connection screw

4.27 €

10 4 Days 61/8

4.55 €

10 4 Days 61/4

4.84 €

10 4 Days 81/8

5.13 €

10 4 Days 81/4

4.61 €

5 4 Days 101/8

5.92 €

5 4 Days 101/4

5.97 €

5 4 Days 103/8

7.29 €

5 4 Days 121/4

Loading...

  1. 1

Basic information

Fitting Type Screw Mount Direction Screw Mounting, Direction 45° Elbow Connection Type R

Tech Support