Flame Resistant, One-Touch Fitting, Male Branch Tee, KRT (Part Numbers)

Flame Resistant, One-Touch Fitting, Male Branch Tee, KRT
· Effective when piping is in a confined space
· Release collar allows easy removal of tubing without damaging the tube
· Ideal for areas where weld splatter is generated
· Flame resistant material
· Maximum operating pressure of 1.0MPa

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KRT06-01S
KRT08-02S
KRT12-03S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Connection screw

6.15 €

10 4 Days 61/8

6.71 €

10 4 Days 81/4

10.35 €

5 4 Days 123/8

Loading...

  1. 1

Basic information

Connection Type R

Tech Support