Flame Resistant, One-Touch Fitting, Union "Y", KRU Series (Part Numbers)

Flame Resistant, One-Touch Fitting, Union "Y", KRU Series
· Effective when piping is in a confined space
· Release collar allows easy removal of tubing without damaging the tube
· Ideal for areas where weld splatter is generated
· Flame resistant material
· Maximum operating pressure of 1.0MPa

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KRU06-00
KRU08-00
KRU10-00
KRU12-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)

8.08 €

10 4 Days 6

8.69 €

10 4 Days 8

15.60 €

5 4 Days 10

19.11 €

5 4 Days 12

Loading...

  1. 1

Tech Support