Compact Pressure Switch for ZX / ZR Vacuum System, ZSE2 Series (Part Numbers)

Compact Pressure Switch for ZX / ZR Vacuum System, ZSE2 Series
· The ZSE2 series is a compact, pressure switch (for vacuum pressure) and can be integrated with ZX or ZR vacuum systems.
· The ZSE2 series pressure switch has a quick response time of 10ms and the plug connector option makes wiring easy and simple.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZSE2-01-15L
ZSE2-0X-15CN
ZSE2-0X-55CL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plumbing Thread Type Nominal Pipe Thread Size Wiring Specifications Output Specification

107.05 €

1 26 Days [Rc (R)] R[1/8] 1/8Grommet type (lead wire: 3 m)NPN open collector 1 output

114.69 €

1 4 Days MM5x0.8Without connectorNPN open collector 1 output

116.95 €

1 26 Days MM5x0.8Connector style (lead wire: 3 m)PNP open collector 1 output

Loading...

  1. 1

Basic information

Type Pressure Switch Pipe Port Type Male Thread, Female Thread

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360