5-Port Solenoid Valve, Plug Lead Type, Valve, SQ2000 Series (Part Numbers)

5-Port Solenoid Valve, Plug Lead Type, Valve, SQ2000 Series
· Energy and cost savings - power consumption reduction.
· Easy maintenance:The valve unit is mountable with only one screw.It is easy to add or decrease the number of valve stations without
· A wide variety of pre-packaged wiring configurations.
· Improved security with optional built-in back pressure check valve.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SQ2141-5LO1-C8-Q

Part Number
SQ2141-5LO1-C8-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.31 €

1 4 Days

Loading...

  1. 1

Basic information

Number of Solenoids Single Switching Type 2-Position Exhaust Voltage 24 V DC
Pipe Port Type One-Touch Plumbing Connection Tube Diameter Ø8 Seal Type Soft Seal
Manual Switch Non-Locking Lead wire electrical entry L Plug without connector Manual Non-locking push style
CE compliant CE Marked Functions Standard (0.4W) Port plug mounting port None
With/Without Manifold Block Without manifold block

This page is 5-Port Solenoid Valve, Plug Lead Type, Valve, SQ2000 Series, part number SQ2141-5LO1-C8-Q.
You can find the detail information about specifications and dimensions on part number SQ2141-5LO1-C8-Q.

Tech Support