Accessory, Mounting Brackets, CA2 / CNA2 Series (Part Numbers)

Accessory, Mounting Brackets, CA2 / CNA2 Series
· CA2 mounting brackets.
· Type: flange, foot, single & double clevis.
· Bore sizes: ø40 to ø100.

(i)Remark

  • Product images may be representative only. Please see the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CA2-C04
CA2-C05
CA2-C06
CA2-C08
CA2-C10
CA2-D04
CA2-D05
CA2-D06
CA2-D08
CA2-D10
CA2-F04
CA2-F05
CA2-F06
CA2-F08
CA2-F10
CA2-L04
CA2-L05
CA2-L06
CA2-L08
CA2-L10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable hole diameter
(ø)
Type

8.90 €

1 39 Days 40Single clevis

8.90 €

1 39 Days 50Single clevis

12.52 €

1 22 Days 63Single clevis

17.81 €

1 22 Days 80Single clevis

23.13 €

1 39 Days 100Single clevis

8.90 €

1 22 Days 40Double clevis

8.90 €

1 4 Days 50Double clevis

12.52 €

1 39 Days 63Double clevis

17.81 €

1 39 Days 80Double clevis

23.13 €

1 39 Days 100Double clevis

8.90 €

1 22 Days 40Flange

8.90 €

1 39 Days 50Flange

12.52 €

1 22 Days 63Flange

17.81 €

1 39 Days 80Flange

23.13 €

1 39 Days 100Flange

4.48 €

1 32 Days 40Axial foot

4.48 €

1 32 Days 50Axial foot

6.24 €

1 32 Days 63Axial foot

8.90 €

1 32 Days 80Axial foot

11.55 €

1 32 Days 100Axial foot

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360