Output Unit, EX510-DY (Part Numbers)

Output Unit, EX510-DY
· Output units with a maximum of 16 output points.
· 16 points digital output unit connectable with a valve, relay, light, buzzer etc.
· Cage clamp type terminal base which doesnt need to be screwed.
· Compliant to either NPN or PNP (negative or positive common).
· Provided with internal and external types of power supply. (Internal power supply: Max.1 [A] , External power supply: Max.3 [A]).
· Max. 0.5 [A] output (12[W] output).

(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EX510-DYP3

Part Number
EX510-DYP3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

182.11 €

1 4 Days

Loading...

  1. 1

Basic information

Output Format PNP output Connector Terminal Box Type, Internal Power Supply

This page is Output Unit, EX510-DY, part number EX510-DYP3.
You can find the detail information about specifications and dimensions on part number EX510-DYP3.

Tech Support