Resistance / potiposition transducer, MINI MCR (Part Numbers)

Resistance / potiposition transducer, MINI MCR
[Specifications]
・Construction type of device: Built-in device
・Width(mm): 6.3, 6.4
・Height(mm): 93.1, 109.81
・Depth(mm): 101.2, 119.2
・Degree of protection (IP): IP20

Resistance / potiposition transducer, MINI MCR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2864095
2902016
2902017
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Power consumption
(W)
Operation temperature
(°C)
Type of electric connection Rated supply voltage at DC
(V)
Load
(Ohm)
Temperature drift
(%/K)

350.40 €

1 11 Days 6.493.1101.20.5-20|65Screw connection19.2|30500000|100000000.02

262.40 €

1 26 Days 6.3109.81119.20.85-40|70Screw connection9.6|30600000|100000000.01

262.40 €

1 26 Days 6.3109.81119.20.85-40|70Other9.6|30600000|100000000.01

Loading...

  1. 1

Basic information

Mounting method Other Switching current(A) - Number of channels 1
Switching power(VA) - Type of power supply Other Switching voltage(V) -
Switching frequency(Hz) - Degree of protection (IP) IP20 Number of output ranges +10 V ... -10 V 0
Number of output ranges +5 V ... -5 V 0 Number of output ranges 0 V ... 1 V 0 Number of output ranges 0 mA ... 10 mA 0
Number of output ranges 0 V ... 10 V 1 Number of output ranges 0 mV ... 100 mV 0 Number of output ranges 0 V ... 2 V 0
Number of output ranges 0 V ... 2.5 V 0 Number of output ranges 0 mA ... 20 mA 1 Number of output ranges 0 V ... 20 V 0
Number of output ranges 0 mV ... 200 mV 0 Number of output ranges 0 V ... 24 V 0 Number of output ranges 0 V ... 30 V 0
Number of output ranges 0 mV ... 300 mV 0 Number of output ranges 0 mA ... 5 mA 0 Number of output ranges 0 V ... 5 V 1
Number of output ranges 0 mV ... 500 mV 0 Number of output ranges 0 mV ... 60 mV 0 Number of output ranges -1 V ... +1 V 0
Number of output ranges 1 V ... 5 V 1 Number of output ranges -10 mA ... +10 mA 0 Number of output ranges -10 V ... +10 V 0
Number of output ranges 10 V ... 0 V 1 Number of output ranges 10 V ... 2 V 0 Number of output ranges -100 mV ... +100 mV 0
Number of output ranges -2 V ... +2 V 0 Number of output ranges 2 V ... 10 V 0 Number of output ranges -2.5 V ... +2.5 V 0
Number of output ranges -20 mA ... +20 mA 0 Number of output ranges -20 V ... +20 V 0 Number of output ranges 20 mA ... 0 mA 1
Number of output ranges 20 mA ... 4 mA 1 Number of output ranges -300 mV ... +300 mV 0 Number of output ranges 4 mA ... 20 mA 1
Number of output ranges -5 mA ... +5 mA 0 Number of output ranges -5 V ... +5 V 0 Number of output ranges 5 V ... 0 V 0
Number of output ranges 5 V ... 1 V 0 Number of output ranges -500 mV ... +500 mV 0 Number of output ranges -60 mV ... +60 mV 0
Number of input ranges +10 V ... -10 V 0 Number of input ranges +5 V ... -5 V 0 Number of input ranges 0 V ... 1 V 0
Number of input ranges 0 mA ... 10 mA 0 Number of input ranges 0 V ... 10 V 0 Number of input ranges 0 mV ... 100 mV 0
Number of input ranges 0 V ... 2 V 0 Number of input ranges 0 V ... 2.5 V 0 Number of input ranges 0 mA ... 20 mA 0
Number of input ranges 0 V ... 20 V 0 Number of input ranges 0 mV ... 200 mV 0 Number of input ranges 0 V ... 24 V 0
Number of input ranges 0 V ... 30 V 0 Number of input ranges 0 mV ... 300 mV 0 Number of input ranges 0 mA ... 5 mA 0
Number of input ranges 0 V ... 5 V 0 Number of input ranges 0 mV ... 500 mV 0 Number of input ranges 0 mV ... 60 mV 0
Number of input ranges -1 V ... +1 V 0 Number of input ranges 1 V ... 5 V 0 Number of input ranges -10 mA ... +10 mA 0
Number of input ranges -10 V ... +10 V 0 Number of input ranges 10 V ... 0 V 0 Number of input ranges 10 V ... 2 V 0
Number of input ranges -100 mV ... +100 mV 0 Number of input ranges -2 V ... +2 V 0 Number of input ranges 2 V ... 10 V 0
Number of input ranges -2.5 V ... +2.5 V 0 Number of input ranges -20 mA ... +20 mA 0 Number of input ranges -20 V ... +20 V 0
Number of input ranges 20 mA ... 0 mA 0 Number of input ranges 20 mA ... 4 mA 0 Number of input ranges -300 mV ... +300 mV 0
Number of input ranges 4 mA ... 20 mA 0 Number of input ranges -5 mA ... +5 mA 0 Number of input ranges -5 V ... +5 V 0
Number of input ranges 5 V ... 0 V 0 Number of input ranges 5 V ... 1 V 0 Number of input ranges -500 mV ... +500 mV 0
Number of input ranges -60 mV ... +60 mV 0 Rated operation frequency(Hz) -|- Rated supply voltage at AC(V) -|-
Load influence(%/100%) - Inherently safe according to EN 60947-5-6 NAMUR false Galvanic separation between output to output -
Galvanic separation between input and output - Galvanic separation between inputs false Galvanic separation between supply voltage and all other current circuits -
Construction type of device Built-in device Malfunction message output false SIL according to IEC 61508 -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360