Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900517812 |
R900517813 |
R900523578 |
R900523737 |
R900523926 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Throttling | Throttle check valve | Adjustment type | |
---|---|---|---|---|---|---|---|---|
390.34 € | 1 | 5 Days | 2.93 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | Side A and B | Spindle with hexagon socket and scale | ||
390.34 € | 1 | 5 Days | 2.98 | Supply throttling on side A | Side A | Spindle with hexagon socket and scale | ||
390.34 € | 1 | 5 Days | 2.98 | Discharge throttling on side A | Side A | Spindle with hexagon socket and scale | ||
751.38 € | 1 | 5 Days | 3.39 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | Side A and B | Lockable rotary knob with scale | ||
- | 1 | 5 Days | 3.241 | With two throttle check valves, supply or discharge throttling (the valve can be rotated) | Side A and B | Rotary knob with scale |
Loading...
Maximum flow rate (l/min) | 160 | Valve type | Throttle check valve | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Nominal size | 10 | Flow characteristic | Standard design | Maximum operating pressure (bar) | 315 |
Type | Z2FS | Model | Sandwich plate | Connection | None |
Device series | 3X | Customs tariff item number | 84812010 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Sealing material | FKM |