BOSCH REXROTH Internal Gear Pump PGP (Part Numbers)

BOSCH REXROTH Internal Gear Pump PGP
[Specifications]
・Type: PGP
・Pump type: Internal gear pump
・Sealing material: FKM
・Max. operating pressure pmax (standard liquids): 280, 315

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900081891
R900086819
R900086823
R900086824
R900932114
R900932129
R900932177
R900932178
R900984018
R900984019
R900984020
R900984021
R900984022
R900984025
R900984027
R900984028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drive shaft Max. operating pressure pmax (standard liquids) Customs tariff weight
(kg)
Nominal size Suction and pressure connection Design size Device series Flange design

1,922.14 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft3153.768Square flange connection in accordance with DIN 3901/3902, metric mounting thread22X4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1

2,032.57 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft3154.113Square flange connection in accordance with DIN 3901/3902, metric mounting thread22X4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1

3,073.43 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft3154.7525Square flange connection in accordance with DIN 3901/3902, metric mounting thread33X4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1

3,159.35 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft2805.1232Suction and pressure connection in accordance with SAE33X4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1

1,978.54 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft3153.9611Square flange connection in accordance with DIN 3901/3902, metric mounting thread22X4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1

1,873.03 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft3153.646Square flange connection in accordance with DIN 3901/3902, metric mounting thread22X4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1

2,081.69 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft3154.2616Square flange connection in accordance with DIN 3901/3902, metric mounting thread22X4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1

2,980.11 €

1 5 Days Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft3154.520Square flange connection in accordance with DIN 3901/3902, metric mounting thread33X4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1

1,902.48 €

1 5 Days SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a3154.246Square flange connection in accordance with DIN 3901/3902, metric mounting thread22X2-hole mounting flange in accordance with ISO 3019-1

1,951.58 €

1 5 Days SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a3154.368Square flange connection in accordance with DIN 3901/3902, metric mounting thread22X2-hole mounting flange in accordance with ISO 3019-1

2,007.98 €

1 5 Days SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a3154.5411Square flange connection in accordance with DIN 3901/3902, metric mounting thread22X2-hole mounting flange in accordance with ISO 3019-1

2,062.02 €

1 5 Days SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a3154.6813Square flange connection in accordance with DIN 3901/3902, metric mounting thread22X2-hole mounting flange in accordance with ISO 3019-1

2,111.14 €

1 5 Days SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a3154.916Square flange connection in accordance with DIN 3901/3902, metric mounting thread22X2-hole mounting flange in accordance with ISO 3019-1

3,009.55 €

1 5 Days SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a3155.6220Square flange connection in accordance with DIN 3901/3902, metric mounting thread33X2-hole mounting flange in accordance with ISO 3019-1

3,102.88 €

1 5 Days SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a3155.8825Square flange connection in accordance with DIN 3901/3902, metric mounting thread33X2-hole mounting flange in accordance with ISO 3019-1

3,188.80 €

1 5 Days SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a2806.2532Suction and pressure connection in accordance with SAE33X2-hole mounting flange in accordance with ISO 3019-1

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Nominal pressure (pN) (standard liquids) 250 Type PGP
Pump type Internal gear pump Direction of rotation Clockwise Customs tariff item number 84136031
Customs tariff weight per 1 Customs tariff country of origin DE Sealing material FKM

Tech Support