Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
25T10STAHL00ZA |
32T10STAHL00ZA |
50T10STAHL00ZA |
Part Number | Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Customs tariff — weight (kg) | |
---|---|---|---|---|---|
1 | 5 Days | 25 | 0.129 | ||
1 | 5 Days | 32 | 0.172 | ||
1 | 5 Days | 50 | 0.24 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | n | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Tooth width(mm) | 5.3 | Customs tariff — weight unit | kg | Customs tariff — item number | 40103200 |
Norm | ISO 17396 | Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 2.5 |
Outside idlers can be used yes/no | Yes | Tooth angle(°) | 40 | Belt thickness(mm) | 4.5 |
Profile | T10 | Customs tariff — country of origin | DE | Pitch p(mm) | 10 |
Engineering material | Polyurethane | Maintenance required | n | Tooth profile | Trapezoidal |
Oil-resistant | Good | Tension cords | Steel tension cords | Temperature resistant up to(°C) | 80 |