Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1000H20077ZA
Part Number
|
---|
1000H20077ZA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Nominal width W (inch) (Inch) | Customs tariff — weight (kg) | Customs tariff — item number | Number of teeth | Pitch length, imperial (inch) | Pitch length (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
88.97 € | 1 | 5 Days | 50.8 | 2 | 0.549 | 40103900 | 200 | 100 | 2.540 | 2.540 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | y | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Tooth width(mm) | 6.12 | Customs tariff — weight unit | kg | Norm | ISO 5296 |
Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 2.29 | Outside idlers can be used yes/no | Yes |
Tooth angle(°) | 40 | Belt thickness(mm) | 4.3 | Profile | H |
Customs tariff — country of origin | DE | Pitch p(mm) | 12.7 | Engineering material | Chloroprene compound |
Maintenance required | n | Tooth profile | Trapezoidal | Oil-resistant | Limited |
Tension cords | Glass fiber tension cords | Temperature resistant up to(°C) | 100 |
This page is Timing belts /Timing belts / ISO 5296 , part number 1000H20077ZA.
You can find the detail information about specifications and dimensions on part number 1000H20077ZA.
Configure
Part Number |
---|
1250H10077ZA |
1250H15077ZA |
1400H15077ZA |
240H10077ZA |
240H15077ZA |
270H07577ZA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal width W (mm) (mm) | Nominal width W (inch) (Inch) | Customs tariff — weight (kg) | Customs tariff — item number | Number of teeth | Pitch length, imperial (inch) | Pitch length (mm) | Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
53.22 € | 1 | 5 Days | 25.4 | 1 | 0.356 | 40103900 | 250 | 125 | 3.175 | 3.175 | ||
78.12 € | 1 | 5 Days | 38.1 | 1.5 | 0 | 40103900 | 250 | 125 | 3.175 | 3.175 | ||
95.78 € | 1 | 5 Days | 38.1 | 1.5 | 0 | 40103900 | 280 | 140 | 3.556 | 3.556 | ||
14.98 € | 1 | 5 Days | 25.4 | 1 | 0.066 | 40103500 | 48 | 24 | 609.6 | 609.6 | ||
22.00 € | 1 | 5 Days | 38.1 | 1.5 | 0.099 | 40103500 | 48 | 24 | 609.6 | 609.6 | ||
13.05 € | 1 | 5 Days | 19.05 | 0.75 | 0.056 | 40103500 | 54 | 27 | 685.8 | 685.8 |