Timing belts / ISO 5296 / H / Chloroprene compound (Part Numbers)

Timing belts / ISO 5296 / H / Chloroprene compound
· Broad performance range
· Low bearing loading
· High level of flexibility
· Synchronous torque transmission
· Extremely small pulley diameters
· Fiberglass cord
· Maintenance-free
· Temperature range -30°C to +100°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1000H20077ZA
1250H10077ZA
1250H15077ZA
1400H15077ZA
240H10077ZA
240H15077ZA
270H07577ZA
270H10077ZA
300H07577ZA
300H15077ZA
330H10077ZA
360H07577ZA
360H10077ZA
360H15077ZA
360H20077ZA
390H10077ZA
390H15077ZA
390H20077ZA
420H10077ZA
420H15077ZA
450H10077ZA
450H15077ZA
450H20077ZA
480H10077ZA
480H15077ZA
510H10077ZA
540H10077ZA
540H15077ZA
570H20077ZA
600H15077ZA
600H20077ZA
630H15077ZA
660H15077ZA
700H15077ZA
700H20077ZA
750H15077ZA
900H10077ZA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Nominal width W (inch)
(Inch)
Customs tariff — weight
(kg)
Customs tariff — item number Number of teeth Pitch length, imperial
(inch)
Pitch length
(mm)
Length
(mm)

88.97 €

1 5 Days 50.820.549401039002001002.5402.540

53.22 €

1 5 Days 25.410.356401039002501253.1753.175

78.12 €

1 5 Days 38.11.50401039002501253.1753.175

95.78 €

1 5 Days 38.11.50401039002801403.5563.556

14.98 €

1 5 Days 25.410.066401035004824609.6609.6

22.00 €

1 5 Days 38.11.50.099401035004824609.6609.6

13.05 €

1 5 Days 19.050.750.056401035005427685.8685.8

16.62 €

1 5 Days 25.410.075401035005427685.8685.8

13.80 €

1 5 Days 19.050.750.061401035006030762762

25.72 €

1 5 Days 38.11.50.123401035006030762762

17.69 €

1 5 Days 25.410.091401035006633838.2838.2

15.43 €

1 5 Days 19.050.750.074401035007236914.4914.4

20.28 €

1 5 Days 25.410.099401035007236914.4914.4

28.92 €

1 5 Days 38.11.50.148401035007236914.4914.4

38.38 €

1 5 Days 50.820.197401035007236914.4914.4

21.32 €

1 5 Days 25.410.107401035007839990.6990.6

30.78 €

1 5 Days 38.11.50.16401035007839990.6990.6

39.80 €

1 5 Days 50.820.214401035007839990.6990.6

22.52 €

1 5 Days 25.410.1154010350084421066.81066.8

33.11 €

1 5 Days 38.11.50.1734010350084421066.81066.8

23.48 €

1 5 Days 25.410.1234010350090451.1431.143

34.58 €

1 5 Days 38.11.50.1864010350090451.1431.143

46.55 €

1 5 Days 50.820.2474010350090451.1431.143

24.77 €

1 5 Days 25.410.1324010350096481219.21219.2

49.34 €

1 5 Days 38.11.50.1974010350096481219.21219.2

25.72 €

1 5 Days 25.410.1440103500102511295.41295.4

27.06 €

1 5 Days 25.410.14840103500108541371.61371.6

39.05 €

1 5 Days 38.11.50.22240103500108541371.61371.6

53.37 €

1 5 Days 50.820.31340103500114571447.81447.8

42.63 €

1 5 Days 38.11.50.247401036001206015241524

56.57 €

1 5 Days 50.820.329401036001206015241524

40.38 €

1 5 Days 38.11.50.25940103600126631600.21600.2

45.25 €

1 5 Days 38.11.50.27240103600132661676.41676.4

47.48 €

1 5 Days 38.11.50.28740103600140701.7781.778

58.49 €

1 5 Days 50.820.38440103600140751.7781.778

110.02 €

1 5 Days 38.11.50.30940103600150901.9051.905

39.80 €

1 5 Days 25.410.24740103900180902.2862.286

Loading...

  1. 1

Basic information

Temperature resistant from(°C) -30 Electrical conductivity yes/no y Customs tariff — weight per 1
Tooth width(mm) 6.12 Customs tariff — weight unit kg Norm ISO 5296
Acceptance test certificate EN 10204 – 3.1 yes/no n Tooth height(mm) 2.29 Outside idlers can be used yes/no Yes
Tooth angle(°) 40 Belt thickness(mm) 4.3 Profile H
Customs tariff — country of origin DE Pitch p(mm) 12.7 Engineering material Chloroprene compound
Maintenance required n Tooth profile Trapezoidal Oil-resistant Limited
Tension cords Glass fiber tension cords Temperature resistant up to(°C) 100

Tech Support