Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
570H20077ZA
Part Number
|
---|
570H20077ZA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Nominal width W (inch) (Inch) | Customs tariff — weight (kg) | Customs tariff — item number | Number of teeth | Pitch length, imperial (inch) | Pitch length (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
53.37 € | 1 | 5 Days | 50.8 | 2 | 0.313 | 40103500 | 114 | 57 | 1447.8 | 1447.8 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | y | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Tooth width(mm) | 6.12 | Customs tariff — weight unit | kg | Norm | ISO 5296 |
Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 2.29 | Outside idlers can be used yes/no | Yes |
Tooth angle(°) | 40 | Belt thickness(mm) | 4.3 | Profile | H |
Customs tariff — country of origin | DE | Pitch p(mm) | 12.7 | Engineering material | Chloroprene compound |
Maintenance required | n | Tooth profile | Trapezoidal | Oil-resistant | Limited |
Tension cords | Glass fiber tension cords | Temperature resistant up to(°C) | 100 |
This page is Timing belts / ISO 5296 / H / Chloroprene compound, part number 570H20077ZA.
You can find the detail information about specifications and dimensions on part number 570H20077ZA.
Configure
Part Number |
---|
1400H15077ZA |
240H10077ZA |
240H15077ZA |
600H15077ZA |
600H20077ZA |
630H15077ZA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal width W (mm) (mm) | Nominal width W (inch) (Inch) | Customs tariff — weight (kg) | Customs tariff — item number | Number of teeth | Pitch length, imperial (inch) | Pitch length (mm) | Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
95.78 € | 1 | 5 Days | 38.1 | 1.5 | 0 | 40103900 | 280 | 140 | 3.556 | 3.556 | ||
14.98 € | 1 | 5 Days | 25.4 | 1 | 0.066 | 40103500 | 48 | 24 | 609.6 | 609.6 | ||
22.00 € | 1 | 5 Days | 38.1 | 1.5 | 0.099 | 40103500 | 48 | 24 | 609.6 | 609.6 | ||
42.63 € | 1 | 5 Days | 38.1 | 1.5 | 0.247 | 40103600 | 120 | 60 | 1524 | 1524 | ||
56.57 € | 1 | 5 Days | 50.8 | 2 | 0.329 | 40103600 | 120 | 60 | 1524 | 1524 | ||
40.38 € | 1 | 5 Days | 38.1 | 1.5 | 0.259 | 40103600 | 126 | 63 | 1600.2 | 1600.2 |