Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R901069995 |
R901069996 |
R901069997 |
R901070000 |
R901070094 |
R901070099 |
R901070103 |
R901070105 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Customs tariff — weight per | Spool symbol | Auxiliary actuation device | |
---|---|---|---|---|---|---|---|---|
307.78 € | 1 | 5 Days | 0.284 | 1 | N | Without auxiliary actuation device | ||
307.78 € | 1 | 5 Days | 0.28 | 1 | P | Without auxiliary actuation device | ||
334.46 € | 1 | 5 Days | 0.288 | 1 | N | With concealed auxiliary actuation device (standard) | ||
334.46 € | 1 | 5 Days | 0.276 | 1 | P | With concealed auxiliary actuation device (standard) | ||
312.68 € | 1 | 5 Days | 0.315 | 1 | C | Without auxiliary actuation device | ||
312.68 € | 1 | 5 Days | 0.312 | 1 | U | Without auxiliary actuation device | ||
339.37 € | 1 | 5 Days | 0.313 | 100 | C | With concealed auxiliary actuation device (standard) | ||
339.37 € | 1 | 5 Days | 0.314 | 1 | U | With concealed auxiliary actuation device (standard) |
Loading...
Maximum flow rate (l/min) | 55 | Spool return in main valve | Via spring | Spool position | Not monitored |
---|---|---|---|---|---|
Screw-in bore | High-performance and screw hole R/T-11A | Valve type | Directional spool valve | Voltage (V/Hz) | Without coil |
Customs tariff — weight unit | kg | Customs tariff — item number | 84812010 | Nominal size | 1 |
Actuation type | Direct-operated | Spring return | With spring return | Main connections | 2 |
Maximum operating pressure (bar) | 350 | Electrical connection | None | Actuation | Electrical |
Type | KKDE | Device series | A | Solenoid | High-performance solenoid, wet-pin (switching in oil) with removable coil |
Customs tariff — country of origin | DE | Control oil supply | None | Throttle insert diameter(mm) | None |
Adjustment type | Mechanical | Sealing material | FKM |