Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900029511 |
R900049834 |
R900050514 |
R900050515 |
R900082565 |
R900566273 |
R900566279 |
R900566283 |
R900566289 |
R900566293 |
R900566295 |
R900569750 |
R900569794 |
R900569808 |
R900570174 |
R900570252 |
R900570744 |
R900572244 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Voltage (V/Hz) | Main connections | Spool symbol | Maximum operating pressure (bar) | Auxiliary actuation device | Check valve | Throttle insert diameter (mm) | Sealing material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
847.34 € | 1 | 5 Days | 1.5 | DC 24 V | 3 | C | 420 | With concealed auxiliary actuation device (standard) | - | 1.2 | NBR | ||
845.66 € | 1 | 5 Days | 1.5 | DC 24 V | 3 | C | 420 | With concealed auxiliary actuation device (standard) | - | None | FKM | ||
857.03 € | 1 | 5 Days | 1.48 | Direct current voltage 205 V | 3 | C | 420 | With concealed auxiliary actuation device (standard) | - | None | NBR | ||
857.03 € | 1 | 5 Days | 1.48 | Direct current voltage 205 V | 3 | U | 420 | With concealed auxiliary actuation device (standard) | - | None | NBR | ||
880.06 € | 1 | 5 Days | 1.5 | DC 24 V | 3 | C | 420 | With concealed auxiliary actuation device (standard) | - | 1.5 | FKM | ||
812.94 € | 1 | 5 Days | 1.5 | DC 24 V | 3 | C | 420 | With concealed auxiliary actuation device (standard) | - | None | NBR | ||
1,016.60 € | 1 | 5 Days | 1.5 | DC 24 V | 3 | C | 630 | With concealed auxiliary actuation device (standard) | - | None | NBR | ||
812.94 € | 1 | 5 Days | 1.48 | DC 24 V | 3 | U | 420 | With concealed auxiliary actuation device (standard) | - | None | NBR | ||
1,016.60 € | 1 | 5 Days | 1.5 | DC 24 V | 3 | U | 630 | With concealed auxiliary actuation device (standard) | - | None | NBR | ||
1,448.91 € | 1 | 5 Days | 2.34 | DC 24 V | 4 | D | 420 | With concealed auxiliary actuation device (standard) | - | None | NBR | ||
1,448.91 € | 1 | 5 Days | 2.34 | DC 24 V | 4 | Y | 420 | With concealed auxiliary actuation device (standard) | - | None | NBR | ||
914.78 € | 1 | 5 Days | 1.501 | DC 24 V | 3 | C | 420 | With concealed auxiliary actuation device (standard) | With cartridge-type check valve | None | NBR | ||
812.94 € | 1 | 5 Days | 1.5 | DC 24 V | 3 | U | 420 | Without auxiliary actuation device | - | None | NBR | ||
908.06 € | 1 | 5 Days | 1.5 | DC 24 V | 2 | N | 420 | With concealed auxiliary actuation device (standard) | - | None | NBR | ||
845.66 € | 1 | 5 Days | 1.49 | DC 24 V | 3 | U | 420 | With concealed auxiliary actuation device (standard) | - | None | FKM | ||
857.03 € | 1 | 5 Days | 1.46 | Direct current voltage 96 V | 3 | C | 420 | With concealed auxiliary actuation device (standard) | - | None | NBR | ||
857.03 € | 1 | 5 Days | 1.46 | DC 96 V | 3 | U | 420 | With concealed auxiliary actuation device (standard) | - | None | NBR | ||
914.78 € | 1 | 5 Days | 1.5 | DC 24 V | 3 | U | 420 | With concealed auxiliary actuation device (standard) | With cartridge-type check valve | None | NBR |
Loading...
Maximum flow rate (l/min) | 25 | Spool position | Not monitored | Screw-in bore | No screw-in valve |
---|---|---|---|---|---|
Valve type | Directional poppet valve | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84812010 | Nominal size | 6 | Actuation type | Direct-operated |
Spring return | With spring return | Electrical connection | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) | Actuation | Electrical |
Type | M-SEW | Device series | 3X | Solenoid | High-performance solenoid (switching in air) with removable coil |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Customs tariff — weight(kg)
Voltage (V/Hz)
Main connections
Spool symbol
Maximum operating pressure (bar)
Auxiliary actuation device
Check valve
Throttle insert diameter(mm)
Sealing material
Filter by standard shipping days
Optional Attributes