Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900927249
Part Number
|
---|
R900927249 |
Part Number | Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Spool return in main valve | Back pressure valve / pilot control valve | Customs tariff weight (kg) | Voltage (V/Hz) | Nominal size | Spring return | Spool symbol | Auxiliary actuation device | Device series | Switching time adjustment | Throttle insert diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 300 | Via spring | Without | 9.52 | Alternating current voltage 110 V | 16 | With spring return | Q | With concealed auxiliary actuation device (standard) | 7X | - | - |
Loading...
Spool position | Not monitored | Screw-in bore | No screw-in valve | Valve type | Directional solenoid valve |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Pilot control valve | High-performance valve (data sheet 23178) | Actuation type | Pilot-controlled |
Main connections | 4 | Maximum operating pressure (bar) | 280 | Electrical connection | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) |
Actuation | Electrical | Type | 4WEH | Solenoid | High-performance solenoid, wet-pin (switching in oil) with removable coil |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Adjustment type | Electrical | Sealing material | NBR |
This page is BOSCH REXROTH Directional Solenoid Valve WEH, part number R900927249.
You can find the detail information about specifications and dimensions on part number R900927249.
Configure
Basic Attributes
Switching time adjustment
Throttle insert diameter(mm)
Maximum flow rate (l/min)
Spool return in main valve
Back pressure valve / pilot control valve
Customs tariff weight(kg)
Voltage (V/Hz)
Nominal size
Spring return
Spool symbol
Auxiliary actuation device
Device series
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R900700270 |
R900702114 |
R900705849 |
R900927337 |
R900927385 |
R900927526 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Spool return in main valve | Back pressure valve / pilot control valve | Customs tariff weight (kg) | Voltage (V/Hz) | Nominal size | Spring return | Spool symbol | Auxiliary actuation device | Device series | Switching time adjustment | Throttle insert diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,346.17 € | 1 | 5 Days | 1080 | Via spring | With preload valve | 0 | DC 24 V | 32 | With spring return | C | With concealed auxiliary actuation device (standard) | 6X | - | 1 | ||
4,373.45 € | 1 | 5 Days | 1080 | Via spring | Without | 35.48 | DC 24 V | 32 | With spring return | Q | With concealed auxiliary actuation device (standard) | 6X | - | - | ||
2,678.11 € | 1 | 5 Days | 450 | Via spring | Without | 12.5 | DC 24 V | 22 | With spring return | Z | With concealed auxiliary actuation device (standard) | 7X | - | - | ||
- | 1 | 5 Days | 300 | Via spring | Without | 9.48 | Alternating current voltage 110 V | 16 | With spring return | L | With concealed auxiliary actuation device (standard) | 7X | - | - | ||
2,227.37 € | 1 | 5 Days | 300 | Via spring | Without | 10.86 | DC 24 V | 16 | With spring return | Q | With concealed auxiliary actuation device (standard) | 7X | Switching time adjustment as discharge control | - | ||
- | 1 | 5 Days | 450 | Via spring | Without | 13.64 | Alternating current voltage 110 V | 22 | With spring return | Q | With concealed auxiliary actuation device (standard) | 7X | - | - |