BOSCH REXROTH Directional Solenoid Valve WEH (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900247838
R900548234
R900575448
R900700270
R900702114
R900705849
R900712908
R900715427
R900722936
R900730904
R900732830
R900744319
R900746473
R900747704
R900753578
R900754735
R900759005
R900766461
R900766705
R900908618
R900910375
R900911060
R900911063
R900911418
R900912919
R900913469
R900916452
R900916934
R900918655
R900919596
R900919599
R900920169
R900920261
R900920717
R900920874
R900921405
R900921409
R900921463
R900921641
R900921896
R900922277
R900922462
R900923630
R900923634
R900923680
R900923811
R900923971
R900923989
R900923996
R900924024
R900924030
R900924480
R900924730
R900924732
R900924733
R900924762
R900924837
R900924872
R900924874
R900924976
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Spool return in main valve Back pressure valve / pilot control valve Customs tariff weight
(kg)
Voltage (V/Hz) Nominal size Spring return Spool symbol Auxiliary actuation device Device series Switching time adjustment Throttle insert diameter
(mm)

1,675.05 €

1 5 Days 300Via springWithout9.2DC 24 V16With spring returnCWith concealed auxiliary actuation device (standard)7X-1

-

1 5 Days 160Via springWithout7.42DC 24 V10With spring returnQWith concealed auxiliary actuation device (standard)4X-1

1,702.32 €

1 5 Days 160HydraulicWithout7.28DC 24 V10Without spring return with detentDWith concealed auxiliary actuation device (standard)4X--

4,346.17 €

1 5 Days 1080Via springWith preload valve0DC 24 V32With spring returnCWith concealed auxiliary actuation device (standard)6X-1

4,373.45 €

1 5 Days 1080Via springWithout35.48DC 24 V32With spring returnQWith concealed auxiliary actuation device (standard)6X--

2,678.11 €

1 5 Days 450Via springWithout12.5DC 24 V22With spring returnZWith concealed auxiliary actuation device (standard)7X--

1,854.77 €

1 5 Days 300Via springWithout9.8DC 24 V16With spring returnVWith concealed auxiliary actuation device (standard)7X--

4,740.85 €

1 5 Days 1080Via springWith preload valve35.6DC 24 V32With spring returnGWith concealed auxiliary actuation device (standard)6X-1

2,707.46 €

1 5 Days 450Via springWithout12.4DC 24 V22With spring returnCWith concealed auxiliary actuation device (standard)7X-1

3,166.72 €

1 5 Days 450Via springWith preload valve13.02DC 24 V22With spring returnHWith concealed auxiliary actuation device (standard)7X-1

4,105.83 €

1 5 Days 1080Via springWithout35.26DC 24 V32With spring returnWWith concealed auxiliary actuation device (standard)6X--

-

1 5 Days 160Via springWithout7.495DC 24 V10With spring returnGWith concealed auxiliary actuation device (standard)4X-1

3,207.57 €

1 5 Days 450Via springWithout13.56DC 24 V22With spring returnDWith concealed auxiliary actuation device (standard)7XSwitching time adjustment as discharge control1

2,982.78 €

1 5 Days 450Via springWithout12.8DC 24 V22With spring returnQWith concealed auxiliary actuation device (standard)7X--

1,675.05 €

1 5 Days 300HydraulicWithout0DC 24 V16With spring returnKWith concealed auxiliary actuation device (standard)7X-1

1,692.14 €

1 5 Days 160Via springWithout7.32DC 24 V10With spring returnMWith concealed auxiliary actuation device (standard)4X--

1,876.63 €

1 5 Days 300Via springWithout9.84DC 24 V16With spring returnGWith concealed auxiliary actuation device (standard)7X-1

4,395.32 €

1 5 Days 1080Via springWithout35.4DC 24 V32With spring returnMWith concealed auxiliary actuation device (standard)6X-1

2,982.78 €

1 5 Days 450Via springWithout12.94DC 24 V22With spring returnMWith concealed auxiliary actuation device (standard)7X--

1,565.09 €

1 5 Days 160Via springWithout6.78DC 24 V10With spring returnGBWith concealed auxiliary actuation device (standard)4X--

2,678.11 €

1 5 Days 450HydraulicWithout12.37DC 24 V22With spring returnCWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 160Via springWithout6.65Alternating current voltage 110 V10With spring returnYWith concealed auxiliary actuation device (standard)4X--

-

1 5 Days 450Via springWithout12.831Alternating current voltage 110 V22With spring returnEWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 160Via springWithout7.34DC 24 V10With spring returnQWith concealed auxiliary actuation device (standard)4X--

-

1 5 Days 450Via springWithout12.84Alternating current voltage 110 V22With spring returnJWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 1080Via springWithout35.04Alternating current voltage 110 V32With spring returnGWith concealed auxiliary actuation device (standard)6X--

2,848.66 €

1 5 Days 450Via springWithout13.08DC 24 V22With spring returnJWith concealed auxiliary actuation device (standard)7X--

3,978.77 €

1 5 Days 1080HydraulicWithout34.3DC 24 V32With spring returnDWith concealed auxiliary actuation device (standard)6X--

2,848.66 €

1 5 Days 450Via springWithout13.16DC 24 V22With spring returnEWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 450Via springWithout12.861Alternating current voltage 230 V 50/60 Hz22With spring returnGWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 1080Via springWithout34.92Alternating current voltage 110 V32With spring returnEWith concealed auxiliary actuation device (standard)6X--

2,678.11 €

1 5 Days 450Via springWithout12.46DC 24 V22With spring returnDWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 450Via springWithout12.56Alternating current voltage 230 V 50/60 Hz22With spring returnRWith concealed auxiliary actuation device (standard)7X--

1,631.17 €

1 5 Days 160Via springWithout7.401DC 24 V10With spring returnHWith concealed auxiliary actuation device (standard)4X--

3,482.89 €

1 5 Days 450Via springWithout14.26DC 24 V22With spring returnRWith concealed auxiliary actuation device (standard)7XSwitching time adjustment as discharge control-

-

1 5 Days 160HydraulicWithout6.98Alternating current voltage 230 V 50/60 Hz10Without spring return with detentDWith concealed auxiliary actuation device (standard)4X--

-

1 5 Days 160HydraulicWithout7.02Alternating current voltage 110 V10Without spring return with detentDWith concealed auxiliary actuation device (standard)4X--

-

1 5 Days 450Via springWithout12.48Alternating current voltage 230 V 50/60 Hz22With spring returnDWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 160Via springWithout8.48DC 24 V10With spring returnJWith concealed auxiliary actuation device (standard)4XSwitching time adjustment as discharge control1

-

1 5 Days 450HydraulicWithout12.88Alternating current voltage 230 V 50/60 Hz22Without spring return with detentDWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 450Via springWithout13.46Alternating current voltage 110 V22With spring returnDWith concealed auxiliary actuation device (standard)7XSwitching time adjustment as discharge control-

3,348.78 €

1 5 Days 450Via springWithout14.241DC 24 V22With spring returnEWith concealed auxiliary actuation device (standard)7XSwitching time adjustment as discharge control-

-

1 5 Days 450Via springWithout12.44Alternating current voltage 230 V 50/60 Hz22With spring returnGBWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 450Via springWith preload valve12.86Alternating current voltage 230 V 50/60 Hz22With spring returnUWith manual override7X-1

2,982.78 €

1 5 Days 450Via springWithout13.02DC 24 V22With spring returnRWith concealed auxiliary actuation device (standard)7X--

1,780.23 €

1 5 Days 300Via springWithout9.76DC 24 V16With spring returnEWith concealed auxiliary actuation device (standard)7X--

1,802.09 €

1 5 Days 300Via springWithout9.78DC 24 V16With spring returnEWith concealed auxiliary actuation device (standard)7X-1

1,653.17 €

1 5 Days 300Via springWithout9.44DC 24 V16With spring returnDWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 300Via springWithout9.22Alternating current voltage 110 V16With spring returnCWith concealed auxiliary actuation device (standard)7X--

1,653.17 €

1 5 Days 300Via springWithout9.34DC 24 V16With spring returnCWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 300Via springWithout9.7Alternating current voltage 110 V16With spring returnGWith concealed auxiliary actuation device (standard)7X--

2,152.85 €

1 5 Days 300Via springWithout10.82DC 24 V16With spring returnJWith concealed auxiliary actuation device (standard)7XSwitching time adjustment as discharge control-

-

1 5 Days 450Via springWithout12.12Alternating current voltage 230 V 50/60 Hz22With spring returnEBWith concealed auxiliary actuation device (standard)7X--

1,692.14 €

1 5 Days 160Via springWithout7.32DC 24 V10With spring returnQWith concealed auxiliary actuation device (standard)4X--

1,854.77 €

1 5 Days 300Via springWithout9.76DC 24 V16With spring returnQWith concealed auxiliary actuation device (standard)7X--

1,727.71 €

1 5 Days 300Via springWithout9.38DC 24 V16With spring returnGAWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 300HydraulicWithout9.08Alternating current voltage 110 V16With spring returnDWith concealed auxiliary actuation device (standard)7X--

-

1 5 Days 300Via springWithout9.581Alternating current voltage 230 V 50/60 Hz16With spring returnRWith concealed auxiliary actuation device (standard)7X--

1,675.05 €

1 5 Days 300Via springWithout9.42DC 24 V16With spring returnDWith concealed auxiliary actuation device (standard)7X-1

-

1 5 Days 450Via springWithout12.78Alternating current voltage 230 V 50/60 Hz22With spring returnEWith concealed auxiliary actuation device (standard)7X--

Loading...

Basic information

Spool position Not monitored Screw-in bore No screw-in valve Valve type Directional solenoid valve
Customs tariff weight unit kg Pilot control valve High-performance valve (data sheet 23178) Actuation type Pilot-controlled
Main connections 4 Maximum operating pressure (bar) 280 Electrical connection With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)
Actuation Electrical Type 4WEH Solenoid High-performance solenoid, wet-pin (switching in oil) with removable coil
Customs tariff item number 84812010 Customs tariff weight per 1 Customs tariff country of origin DE
Adjustment type Electrical Sealing material NBR

Tech Support