BOSCH REXROTH Directional Control Valve 4WRTE (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900954239
R900954240
R900954241
R900954253
R900954254
R900954255
R900954256
R900954257
R900954258
R900954259
R900954260
R900954261
R900954262
R900954263
R900954264
R900954265
R900954266
R900954267
R900954268
R900954269
R900954270
R900954271
R900954272
R900954273
R900954274
R900954275
R900954276
R900954277
R900954278
R900954279
R900954280
R900954281
R900954282
R900954283
R900954287
R900954293
R900954294
R900954295
R900954296
R900954297
R900954298
R900954299
R900954300
R900954301
R900954302
R900954303
R900954304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Customs tariff weight
(kg)
Nominal size Spool symbol Control oil supply

10,722.65 €

1 5 Days 1008.42110EInternal control oil feed, internal control oil return

10,722.65 €

1 5 Days 1008.44110EExternal control oil feed, external control oil return

10,722.65 €

1 5 Days 508.410EInternal control oil feed, internal control oil return

10,722.65 €

1 5 Days 508.44110EExternal control oil feed, external control oil return

11,557.26 €

1 5 Days 1008.4410V1Internal control oil feed, internal control oil return

11,557.26 €

1 5 Days 1008.4210V1External control oil feed, external control oil return

11,557.26 €

1 5 Days 508.4610V1Internal control oil feed, internal control oil return

11,557.26 €

1 5 Days 1008.4210VInternal control oil feed, internal control oil return

11,557.26 €

1 5 Days 1008.4410VExternal control oil feed, external control oil return

11,557.26 €

1 5 Days 258.510VExternal control oil feed, external control oil return

11,557.26 €

1 5 Days 508.46110VInternal control oil feed, internal control oil return

11,557.26 €

1 5 Days 508.3910VExternal control oil feed, external control oil return

11,127.68 €

1 5 Days 1008.43110W8External control oil feed, external control oil return

11,127.68 €

1 5 Days 509.3810W8External control oil feed, external control oil return

10,722.65 €

1 5 Days 1008.42110W6External control oil feed, external control oil return

10,722.65 €

1 5 Days 509.510W6External control oil feed, external control oil return

12,173.40 €

1 5 Days 12511.16116E1External control oil feed, external control oil return

12,173.40 €

1 5 Days 20011.1216E1Internal control oil feed, internal control oil return

12,173.40 €

1 5 Days 20011.17116E1External control oil feed, external control oil return

11,726.63 €

1 5 Days 12511.02116EInternal control oil feed, internal control oil return

11,726.63 €

1 5 Days 12511.516EExternal control oil feed, external control oil return

11,726.63 €

1 5 Days 20011.30116EExternal control oil feed, external control oil return

12,637.40 €

1 5 Days 12510.98116V1Internal control oil feed, internal control oil return

12,637.40 €

1 5 Days 12511.3816V1External control oil feed, external control oil return

12,637.40 €

1 5 Days 20011.0816V1External control oil feed, external control oil return

12,637.40 €

1 5 Days 12511.116VExternal control oil feed, external control oil return

12,637.40 €

1 5 Days 20011.2316VInternal control oil feed, internal control oil return

12,637.40 €

1 5 Days 20011.216VExternal control oil feed, external control oil return

12,173.40 €

1 5 Days 20011.116W8External control oil feed, external control oil return

11,726.63 €

1 5 Days 20011.08116W6External control oil feed, external control oil return

14,395.00 €

1 5 Days 35017.925E1External control oil feed, external control oil return

13,847.57 €

1 5 Days 22018.0625EExternal control oil feed, external control oil return

13,847.57 €

1 5 Days 35017.9225EInternal control oil feed, internal control oil return

13,847.57 €

1 5 Days 35017.8825EExternal control oil feed, external control oil return

14,966.97 €

1 5 Days 22017.7925V1External control oil feed, external control oil return

14,966.97 €

1 5 Days 35017.8525V1External control oil feed, internal control oil return

14,966.97 €

1 5 Days 22018.125VExternal control oil feed, external control oil return

14,966.97 €

1 5 Days 35018.625VInternal control oil feed, internal control oil return

14,966.97 €

1 5 Days 35017.92125VExternal control oil feed, external control oil return

14,395.00 €

1 5 Days 22017.9425W8Internal control oil feed, internal control oil return

13,847.57 €

1 5 Days 35017.925W6Internal control oil feed, internal control oil return

13,847.57 €

1 5 Days 35018.0425W6External control oil feed, external control oil return

19,238.32 €

1 5 Days 60037.20132E1Internal control oil feed, external control oil return

18,460.12 €

1 5 Days 60036.832EInternal control oil feed, internal control oil return

18,460.12 €

1 5 Days 60037.1432EExternal control oil feed, external control oil return

19,849.51 €

1 5 Days 60037.1532VExternal control oil feed, external control oil return

18,460.12 €

1 5 Days 60037.0432W6External control oil feed, external control oil return

Loading...

  1. 1

Basic information

Spool return in main valve Via spring Spool position Monitored Screw-in bore No screw-in valve
Characteristic curve Linear Valve type 4/3 directional control valve Customs tariff weight unit kg
Voltage (V/Hz) DC 24 V Actuation type Pilot-controlled Spring return With spring return
Main connections 4 Maximum operating pressure (bar) 350 Electrical connection With component plug in accordance with DIN EN 175201-804, without cable sockets (ordered separately)
Type 4WRTE Device series 4X Solenoid Proportional solenoid with removable spool
Check valve None Customs tariff item number 84812010 Setpoint input ±10 V
Control electronics Internal Customs tariff weight per 1 Customs tariff country of origin DE
Adjustment type Electrical Sealing material NBR

Tech Support