Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900955079 |
R900955080 |
R900955082 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type code | Customs tariff weight (kg) | Spool symbol | |
---|---|---|---|---|---|---|---|
- | 1 | 5 Days | DBEP 6 A06-1X/45AG24K4M | 1.85 | A | ||
- | 1 | 5 Days | DBEP 6 B06-1X/45AG24K4M | 1.84 | B | ||
- | 1 | 5 Days | DBEP 6 C06-1X/45AG24K4M | 2.66 | C |
Loading...
Maximum Applicable Pressure(MPa) | 9.01 to 10 | Maximum flow rate (l/min) | 8 | Adjustment element | Electrical |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V | Pilot control valve | None |
Nominal size | 6 | Actuation type | Proportional | Maximum operating pressure (bar) | 100 |
Type of connection | Without cable socket, with component plug in accordance with DIN EN 175 301-803 | Type | DBEP | Nozzle | Nozzle with channel A and/or B, nozzle diameter 1.0 mm |
Device series | 1X | Check valve | without check valve | Customs tariff item number | 84812010 |
Pressure rating in bar | 45 | Customs tariff weight per | 1 | Control oil supply | None |
Customs tariff country of origin | DE | Adjustment type | Electrical | Sealing material | NBR |